Jump to main content
37.7 AC
Characteristics
Figure 37-61. Hysteresis vs. VCM - 10 mV
(VDD = 5V)
Figure 37-62. Hysteresis vs. VCM - 10 mV to
50 mV (VDD = 5V, T = 25°C)
Figure 37-63. Offset vs. VCM - 10 mV
(VDD = 5V)
Figure 37-64. Offset vs. VCM - 10 mV to 50
mV (VDD = 5V, T = 25°C)
Figure 37-65. Propagation Delay vs. VCM
LPMODE Enabled, Falling Positive Input, VOD = 25 mV (T = 25°C)
Figure 37-66. Propagation Delay vs. VCM
LPMODE Enabled, Rising Positive Input, VOD = 30 mV (T = 25°C)
Figure 37-67. Propagation Delay vs. VCM
LPMODE Disabled, Falling Positive Input, VOD = 30 mV (T = 25°C)
Figure 37-68. Propagation Delay vs. VCM
LPMODE Disabled, Rising Positive Input, VOD = 30 mV (T = 25°C)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.