18.5.4 Control D
| Name: | CTRLD |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DAC2REFSEL[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – DAC2REFSEL[2:0] DAC2 and AC2 Reference Select
This bit field selects the reference voltage for the DAC2 and AC2.
| Value | Description |
|---|---|
| 0x0 | 0.55V |
| 0x1 | 1.1V |
| 0x2 | 2.5V |
| 0x3 | 4.3V |
| 0x4 | 1.5V |
| other | Reserved |