32.5.1.2 Self Capacitance Sensor Arrangement
A self-capacitance sensor is connected to a single pin on the peripheral touch controller through the Y electrode for sensing the signal. The sense electrode capacitance is measured by the peripheral touch controller.
For more information about designing the touch sensor, refer to Capacitive Touch Sensor Design Guide (www.microchip.com/DS00002934).