38.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny3216/3217 Silicon Errata and Data Sheet Clarification (www.microchip.com/DS80000887) found on the
product page.
| Ordering Code(1) | Flash/SRAM | Pin Count | Max. CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
|---|---|---|---|---|---|---|
| ATtiny3216-SNR | 32 KB/2 KB | 20 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny3216-SN | 32 KB/2 KB | 20 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny3216-SFR | 32 KB/2 KB | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny3216-SF | 32 KB/2 KB | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny3217-MNR | 32 KB/2 KB | 24 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny3217-MN | 32 KB/2 KB | 24 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny3217-MFR | 32 KB/2 KB | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny3217-MF | 32 KB/2 KB | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
Note:
- Pb-free packaging complies with the European Directive for Restriction of Hazardous Substances (RoHS directive). It is also Halide free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media.
- Package outline drawings can be found in section Package Drawings.