29.1 Features
- 50 ns Response Time for Supply Voltage Above 2.7V
- Zero-Cross Detection
- Selectable Hysteresis:
- None
- 10 mV
- 25 mV
- 50 mV
- Analog Comparator Output Available on Pin
- Comparator Output Inversion Available
- Flexible Input Selection:
- Four Positive pins
- Two Negative pins
- Output from the DAC
- Internal reference voltage
- Interrupt Generation On:
- Rising edge
- Falling edge
- Both edges
- Event
Generation:
- Comparator output