14.2.1 Block Diagram
Note:
- For an overview of peripherals supporting events, refer to the block diagram of the device.
- For a list of event generators, refer to the Channel n Generator Selection (EVSYS.SYNCCH and EVSYS.ASYNCCH) registers.
- For a list of event users, refer to the User Channel n Input Selection (EVSYS.SYNCUSER and EVSYS.ASYNCUSER) registers.