6.5 EEPROM Data Memory
The ATtiny3216/3217 has 256 bytes of EEPROM data memory, see section Memory Map. The EEPROM memory supports single-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
The ATtiny3216/3217 has 256 bytes of EEPROM data memory, see section Memory Map. The EEPROM memory supports single-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.