Data Transmission
Data transmission in Master SPI mode is functionally identical to general USART operation as described in the Operation section. The transmitter interrupt flags and corresponding USART interrupts are also identical. See Data Transmission for further description.