17.3.1 Initialization
The BOD settings are loaded from fuses during Reset. The BOD level and operating mode in Active and Idle sleep mode are set by fuses and cannot be changed by software. The operating mode in Standby and Power-Down sleep mode is loaded from fuses and can be changed by software.
The Voltage Level Monitor function can be enabled by writing a
‘1’ to the VLM Interrupt Enable (VLMIE) bit in the Interrupt Control
(BOD.INTCTRL) register. The VLM interrupt is configured by writing the VLM Configuration
(VLMCFG) bits in BOD.INTCTRL. An interrupt is requested when the supply voltage crosses the
VLM threshold either from above, below, or any direction.
The VLM functionality will follow the BOD mode. If the BOD is disabled, the VLM
will not be enabled, even if the VLMIE is ‘1’. If the BOD is using Sampled
mode, the VLM will also be sampled. When the VLM interrupt is enabled, the interrupt flag
will be set according to VLMCFG when the voltage level is crossing the VLM level.
The VLM threshold is defined by writing the VLM Level (VLMLVL) bits in the Control A (BOD.VLMCTRLA) register.