25.3.2.1.3 SS Pin Functionality in Master Mode - Multi-Master Support
In Master mode, the Slave Select Disable bit in Control Register B (SSD bit in SPIn.CTRLB) controls how the SPI uses the SS pin.
-
If SSD in SPIn.CTRLB is ‘
0’, the SPI can use the SS pin to transition from Master to Slave mode. This allows multiple SPI masters on the same SPI bus. -
If SSD in SPIn.CTRLB is ‘
0’, and the SS pin is configured as an output pin, it can be used as a regular I/O pin or by other peripheral modules, and will not affect the SPI system. -
If SSD in SPIn.CTRLB is ‘
1’, the SPI does not use the SS pin, and it can be used as a regular I/O pin, or by other peripheral modules.
0’, and the
SS is configured as an input pin, the
SS pin must be held high to ensure master SPI operation. A low
level will be interpreted as another master is trying to take control of the bus. This will
switch the SPI into Slave mode, and the hardware of the SPI will perform the following
actions: - The master bit in the SPI Control A Register (MASTER in SPIn.CTRLA) is cleared, and the SPI system becomes a slave. The direction of the SPI pins will be switched when conditions in Table 25-2 are met.
- The Interrupt Flag in the Interrupt Flags register (IF in SPIn.INTFLAGS) will be set. If the interrupt is enabled and the global interrupts are enabled, the interrupt routine will be executed.
| SS Configuration | SS Pin-Level | Description |
|---|---|---|
| Input | High | Master activated (selected) |
| Low | Master deactivated, switched to Slave mode | |
| Output | High | Master activated (selected) |
| Low |