9.3.2.5 Write Access after Reset
After a Power-on Reset (POR), the NVMCTRL rejects any write attempts to the
NVM for a certain time. During this period, the Flash Busy (FBUSY) and the EEPROM Busy
(EBUSY) bits in the STATUS register will read ‘1’. EEBUSY and FBUSY
must read ‘0’ before the page buffer can be filled, or NVM commands can
be issued.
This time-out period is disabled either by writing the Time-Out Disable bit
(TOUTDIS) in the System Configuration 0 Fuse (FUSE.SYSCFG0) to ‘0’ or
by configuring the RSTPINCFG bit field in FUSE.SYSCFG0 to UPDI.