1.15.1 XLP Power Mode Does Not Work as Expected

Extended Ultra Low-Power Mode (VREGPM[1:0] = 'b11), which is recommended for applications operating above 85°C, does not work as expected.

Work Around

Use the Ultra Low-Power Mode (VREGPM[1:0] = 'b10) for the operating temperature range of -40°C to 125°C.

Affected Silicon Revisions

B3B4B5C0
XXXX