1.1.6 Interrupts Do Not Work When Leaving Debug Mode
The Universal Timer interrupts do not work after the user exits a debug session.
Work around
Toggle the PMD bit for the corresponding instance of UTMR at the beginning of main()
before initializing the module.
Affected Silicon Revisions
| B3 | B4 | B5 | C0 | ||||
| X | X | X | X |