34.4 Signal Description

Table 34-1. Signal Description
Signal Name Type Description
PAD[0] Digital I/O SDA
PAD[1] Digital I/O SCL
PAD[2] Digital I/O SDA_OUT (Four-wire operation)
PAD[3] Digital I/O SCL_OUT (Four-wire operation)

I2C pins on SERCOM are fixed pins and not configurable through PPS functionality. See I/O Ports and Peripheral Pin Select (PPS) from Related Links.