43.30 Zigbee RF Characteristics

Table 43-40. Zigbee RF Characteristics
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions(2)
ZBG1FREQFrequency range24052480MHz
ZBG2FCHChannel spacing5MHz
ZBG3PSDUBit rate250kbps
ZBT1TXOPPATransmit output power PA11dBm
ZBT2POWERRANGEOutput power range-1211dBm
ZBT3EVMError vector magnitude10%RMS
ZBT4PA2HARSecond harmonic from PA-45dBm
ZBT5PA3HARThird harmonic from PA-55dBm
ZBRX1SENSReceiver sensitivity in 250 kbps-103dBm
Receiver sensitivity in 500 kbps-99dBm
Receiver sensitivity in 1 Mbps-96dBm
Receiver sensitivity in 2 Mbps-90dBm
ZBRX2PMAXMaximum input level -2dBm
ZBRX3PACRPAdjacent channel rejection +5 MHz19dB
ZBRX4PACRNAdjacent channel rejection -5 MHz18dB
ZBRX5PALRPAlternate channel rejection +10 MHz16dB
ZBRX6PALRNAlternate channel rejection -10 MHz12dB
ZBRX7RSSIRANGEDynamic range of RSSI80dB
ZBRX8RSSIRESResolution of RSSI1dB
ZBRX9RSSIBASEVALMinimum value of RSSI-104dBm
Note:
  1. Data in “Typ” column is at TA = 25°C.
  2. This parameter is characterized but not tested in manufacturing.
Table 43-41. Zigbee RF Current Characteristics
AC Characteristics(3)Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristics

RF

Power

CPU

Frequency

Min.Typ.(1)Max.UnitsConditions(2)
IZBTX1IDDTXTX current consumption in MLDO mode 250 kbps+11 dBm 64 MHz50mA
IZBTX2+11 dBm 32 MHz46.5mA
IZBTX310 dBm64 MHz45mA
IZBTX410 dBm32 MHz41mA
IZBTX50 dBm64 MHz26mA
IZBTX60 dBm32 MHz21.5mA
IZBRX1IDDRXZB

Current consumption at Rx signal level -90 dBm in MLDO mode 250 kbps

-90 dBm64 MHz20mA
IZBRX2-90 dBm32 MHz16mA
IZBRX3IDDRXZBRPC

Current consumption at Rx signal level -90 dBm in MLDO mode 250 kbps RPC

-90 dBm64 MHz18.5mA
IZBRX4-90 dBm32 MHz14.5mA
Note:
  1. Data in the “Typ” column is at VDD = 3.3V, TA = 25°C.
  2. This parameter is characterized but not tested in manufacturing.
  3. The current number includes the FW default operation current consumption.
Figure 43-29. Zigbee Transmit Power vs. Temperature
Figure 43-30. Zigbee TX Setting vs. Measurement Power
Figure 43-31. Zigbee Transmit Power vs. Frequency
Figure 43-32. Zigbee Receive Sensitivity vs. Temperature
Figure 43-33. WBZ35x Module Zigbee Receive Sensitivity vs. Temperature
Figure 43-34. Zigbee Receive Sensitivity vs. Frequency
Figure 43-35. WBZ35x Module Zigbee Receive Sensitivity vs. Frequency
Figure 43-36. Zigbee Transmit Power vs. VDD Supply Voltage
Figure 43-37. Zigbee Receive Sensitivity vs. VDD Supply Voltage
Figure 43-38. Zigbee ACR +-5M Margin
Figure 43-39. Zigbee ACR +-10M Margin
Figure 43-40. Zigbee Transmit Current vs. Temperature
Figure 43-41. Zigbee Receive Current vs. Temperature