24.5.5 Events
The PAC generates the following output event:
- Error (ERR) – Generated when one of the interrupt flag registers bits is set
Writing a ‘1
’ to an Event Output bit in the Event
Control Register (EVCTRL.ERREO) enables the corresponding output event. Writing a
‘0
’ to this bit disables the corresponding output event.