43.6 Active Current Consumption DC Electrical Specifications
DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
APWR_1 | IDD_ACTIVE | MCU IDD in Active mode w/LDO mode selected | PLL 64 MHz | 9.9 | — | mA | VDD = 3.3V, TA = 25°C |
Note:
|