8.2 Physical Memory Map

The high-speed bus is implemented as a bus matrix. All high-speed bus addresses are fixed, and they are never remapped in any way, even during boot.

Table 8-1. Physical Memory Map
Memory Start Address Size
PIC32CX510x/WBZ35x
Boot ROM 0x00000000 64 KB
Boot Flash 0x00800000 32 KB
Embedded Program Flash 0x01000000 512 KB
Embedded SRAM 0x20000000 96 KB
Peripheral Bridge A 0x40000000
Peripheral Bridge B 0x41000000
Peripheral Bridge C 0x42000000
Peripheral Bridge D 0x44000000
eFuse 3072 bits