18.3.1.2 Run Mode

In the Run mode, the CPU is actively executing code. This mode provides normal operation of the processor and all peripherals that are currently enabled. On power-up, the device automatically gets into the Run mode. There are no special instructions required to get into the Run mode