2 Configuration Summary

Table 2-1. PIC32CX-BZ3 and WBZ35x Family Features
DeviceBoot ROM Memory (KB)Program Memory (KB)Data Memory (KB)EFUSE (Bits)PinsPackagePeripheralsAnalogSecurityWireless
SERCOMTC (16-bit)/Compare (Channels)TCC (24-bit/16-bit)QSPIDMA ChannelsRTCCCCL/LUTWDTDMTFrequency MeasurementEvent System (Channels)External Interrupt LinesGPIO PinsAnalog Comparators/ChannelsADC (Channels)CVDDACTemperature SensorAESTRNGPublic Key CryptographySecure Hash FunctionRoot-of-TrustMax TX Power (dBm)Bluetooth® Low Energy5.2802.15.4/Zigbee® 3.0
PIC32CX5109BZ310486451296307248QFN38/22/1Y16Y1/2YYY324272/4881YYYYYY10YY
PIC32CX5109BZ3103232QFN2140/044
WBZ35139LGA3272/488
WBZ35030LGA2140/044