38.4.1 I/O Lines
Using the AC’s I/O lines requires the I/O pins to be configured as analog pins for AC_AINx inputs. See I/O Ports and Peripheral Pin Select (PPS) from Related Links.
Signal | Peripheral Function |
---|---|
AC_AIN0 | Comparator input |
AC_AIN1 | Comparator input |
AC_AIN2 | Comparator input |
AC_AIN3 | Comparator input |
AC_CMP0 | Comparator output |
AC_CMP1 | Comparator output |
Note:
|