24.4.4 Interrupts

The interrupt request line is connected to the Interrupt Controller (NVIC). Using the PAC interrupt requires the NVIC to be configured first.

Table 24-1. Interrupt Lines
Instances NVIC Line
PAC PACERR