31.6.7 Sleep Mode Operation

The peripheral can operate in any sleep mode (Idle, Standby Sleep) where the selected serial clock is running. This clock can be external or generated by the internal baud-rate generator.

The SERCOM interrupts can be used to wake up the device from sleep modes. Refer to the different SERCOM mode chapters for details.