43.11 Wake-Up Timing from Low Power Modes AC Electrical Specifications

Table 43-15. Wake-Up Timing from Low Power Modes AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
WKUP_1WKUP_IDLEWake from IDLE mode7.03μs
WKUP_3WKUP_STDBYWake from STANDBY/Sleep mode14.23µsSTDBYCFG.FASTWKUP = 0
WKUP_13WKUP_BCKUPWake from BACKUP/Deep Sleep mode19.827ms
WKUP_15WKUP_OFFWake from OFF mode19.84ms
Note: These parameters are characterized but not tested in manufacturing.