32.8.10 Synchronization Busy
Name: | SYNCBUSY |
Offset: | 0x1C |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LENGTH | RXERRCNT | CTRLB | ENABLE | SWRST | |||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – LENGTH LENGTH Synchronization Busy
Writing to the LENGTH register requires synchronization. When writing to LENGTH, SYNCBUSY.LENGTH is set until synchronization is complete. If the LENGTH register is written while SYNCBUSY.LENGTH is asserted, an APB error is generated.
Value | Description |
---|---|
0 | LENGTH synchronization is not busy. |
1 | LENGTH synchronization is busy. |
Bit 3 – RXERRCNT Receive Error Count Synchronization Busy
The RXERRCNT register is automatically synchronized to the APB domain upon error. When returning from sleep, this bit is raised until the new value is available to be read.
Value | Description |
---|---|
0 | RXERRCNT synchronization is not busy. |
1 | RXERRCNT synchronization is busy. |
Bit 2 – CTRLB CTRLB Synchronization Busy
Writing to the CTRLB register when the SERCOM is enabled requires synchronization. When writing to CTRLB the SYNCBUSY.CTRLB, the bit is set until synchronization is complete. If CTRLB is written while SYNCBUSY.CTRLB is asserted, an APB error is generated.
Value | Description |
---|---|
0 | CTRLB synchronization is not busy. |
1 | CTRLB synchronization is busy. |
Bit 1 – ENABLE SERCOM Enable Synchronization Busy
Enabling and disabling the SERCOM (CTRLA.ENABLE) requires synchronization. When writing to CTRLA.ENABLE, the SYNCBUSY.ENABLE bit is set until synchronization is complete.
Value | Description |
---|---|
0 | Enable synchronization is not busy. |
1 | Enable synchronization is busy. |
Bit 0 – SWRST Software Reset Synchronization Busy
Resetting the SERCOM (CTRLA.SWRST) requires synchronization. When writing to CTRLA.SWRST, the SYNCBUSY.SWRST bit is set until synchronization is complete.
Value | Description |
---|---|
0 | SWRST synchronization is not busy. |
1 | SWRST synchronization is busy. |