WBZ35x Module Features
The following section lists the WBZ35x Module-related features, which complement SoC features.
WBZ35x Module Variants
- WBZ351 Based on PIC32CX5109BZ31048 SoC
- WBZ351PE (PCB antenna)
- WBZ351UE (u.FL)
- WBZ350 Based on PIC32CX5109BZ31032 SoC
- WBZ350PE (PCB antenna)
- WBZ350UE (u.FL)
Antenna
- On-Board PCB Antenna
- External Antenna
Security
- Integrated Trust&GO
Clock Management
- Integrated 16 MHz POSC
Advanced Analog
- 12-Bit ADC
- Up to eight analog channels (PIC32CX5109BZ31048)
- Up to four analog channels (PIC32CX5109BZ31032)
- CVD Touch Support Using Shared ADC
- Up to eight CVD channels (PIC32CX5109BZ31048)
- Up to four CVD channels (PIC32CX5109BZ31032)
- 7-Bit General Purpose DAC
Input/Output
- Up to 27 GPIO Pins (WBZ351)
- Up to 14 GPIO Pins (WBZ350)
Package and Operating Conditions
- WBZ351 Module Package:
- 39-pin SMD package with Shield CAN
- Size: 15.5 mm x 20.7 mm x 2.8 mm
- WBZ350 Module Package:
- 30-pin SMD package with Shield CAN
- Size: 13.4 mm x 18.7 mm x 2.8 mm
- Operating Conditions:
- 1.9-3.6V for variants without Trust&GO
- Operating temperature: -40ºC to +85ºC
Certifications
WBZ351 Module Certified to FCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRC Radio Regulations
WBZ350 Module Certified to FCC, ISED and CE Radio Regulations
- Bluetooth SIG
- RoHS and REACH Compliant