43.10 XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications
DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
OPWR_1 | IDD_OFF | MCU IDD in XDS mode powered from VDDIO | 3.3V | 0.09 | — | µA | VDD = 3.3 V, TA = 25°C In OFF mode, the device is entirely
powered-off. (SLEEPCFG.SLEEPMODE = OFF), and subsequent execution of the
WFI instruction. Note: This mode is left by pulling the RESET pin low, or when a power
Reset is done. |
Note:
|