9.3.1 Features

High-Speed Bus Matrix has the following features:

  • AMBA Advanced High-performance Bus (AHB Lite)-compliant interfaces
  • Symmetric crossbar bus switch implementation
  • Allows concurrent accesses from different Initiator to different target
  • 32-bit data bus
  • APB compliant user interface