43.9 Deep Sleep Current Consumption DC Electrical Specifications
DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
BPWR_1 | IDD_BACKUP |
MCU IDD in Deep Sleep mode powered from VDDIO | 3.6V | 1.7 | 40 | µA | 16K Backup RAM |
BPWR_9 | 3.6V | 1.9 | 60 | µA | 32K Backup RAM | ||
Note:
|