36.2 Features

The PIC32CX-BZ3 12-bit High Speed Successive Approximation Register (SAR) Analog-to-Digital Converter (ADC) includes the following features:

  • 12-Bit Resolution
  • One ADC Module, Up to 2 Msps Conversion Rate
  • Single-Ended and/or Differential Input
  • Supported in Standby Sleep Mode
  • Two Digital Comparators
  • Two Digital Filters Supporting Two Modes:
    • Oversampling mode
    • Averaging mode
  • Designed for Motor Control, Power Conversion and General Purpose Applications