35.4 Signal Description
Signal | Description | Type |
---|---|---|
SCK | Serial Clock | Output |
CS | Chip Select | Output |
MOSI(DATA0) | Data Output (Data Input Output 0) | Output (Input/Output) |
MISO(DATA1) | Data Input (Data Input Output 1) | Input (Input/Output) |
DATA2 | Data Input Output 2 | Input/Output |
DATA3 | Data Input Output 3 | Input/Output |
Note:
- MOSI and MISO are used for single-bit SPI operation.
- DATA0-DATA1 are used for Dual SPI operation.
- DATA0-DATA3 are used for Quad SPI operation.
See I/O Ports and Peripheral Pin Select (PPS) from Related Links for details on the pin mapping for the QSPI peripheral.