37.2 Features

  • Self Measurement and Mutual Measurement for Touch Detection
    Note: The CVD Mutual only mode is not supported.
  • Supports Up to Eight RX/TX channels for Touch Measurements
    • Supports up to eight channels in Self-measurement
    • Supports up to 16 channels in Mutual cap measurement
  • AddCap Control to Optimize Sensitivity and Noise Performance
  • Support for Lumping of Multiple RX Inputs and/or TX Outputs
  • Oversampling of Measurements to Increase the Signal-to-Noise Ratio
  • Driven Shield+ for Superior Noise Immunity and Moisture Tolerance
    • Any RX/TX line can be used for the driven shield
    • All enabled sensors are driven at the same potential as the sensor scanned
  • Programmable Threshold to Detect Touch in Low-Power Measurements
  • Supported in Standby Sleep and Idle Mode