32.2 USART Features
- Full-Duplex Operation
- Asynchronous (with Clock Reconstruction) or Synchronous Operation
- Internal or External Clock Source for Asynchronous and Synchronous Operation
- Baud-Rate Generator
- Supports Serial Frames with 5, 6, 7, 8 or 9 Data Bits and 1 or 2 Stop Bits
- Odd or Even Parity Generation and Parity Check
- Selectable LSB- or MSB- First Data Transfer
- Buffer Overflow and Frame Error Detection
- Noise Filtering, Including False Start-Bit Detection and Digital Low-Pass Filter
- Collision Detection
- Can Operate in All Sleep Modes
- Operation at Speeds Up to Half the System Clock for Internally-Generated Clocks
- Operation at Speeds Up to the System Clock for Externally-Generated Clocks
- RTS and CTS Flow Control
- IrDA Modulation and Demodulation Up to 115.2 kbps
LIN Host Support
LIN Client Support
- Auto-baud and break character detection
ISO 7816 T = 0 or T = 1 Protocols for Smart Card Interfacing
• RS485 Support
- Start-of-Frame Detection
- Two-Level Receive Buffer
- Can Work with DMA
- 32-Bit Extension for Better System Bus Utilization
Note: SERCOM2 does not have USART functionality.