1.1 PIC32CX-BZ3 SoC Ordering Information

The following table describes the ordering information of the PIC32CX-BZ3 SoC.

Table 1-1. PIC32CX-BZ3 SoC Ordering Details
SoC NamePin and PackageDescriptionOrdering Code
PIC32CX5109BZ3104848-pin and QFN (6 mm x 6 mm x 1 mm)32-bit ARM®Cortex-M4 with MCU Bluetooth®/Zigbee® Connectivity

PIC32CX5109BZ31048-

V/ZWX
PIC32CX5109BZ3103232-pin and QFN (5 mm x 5 mm x 1 mm)PIC32CX5109BZ31032-V/ZWX

The following figure illustrates the details of the PIC32CX-BZ3 ordering information.

Figure 1-1. PIC32CX-BZ3 Ordering Information