19.2 Features

  • Configuration Using Fuses (DEVCFG) or Software Controlled
  • Up to 32 Configurable Time-Out Periods
  • Can Wake the Device from the Standby Sleep or Idle Mode
  • Independent Run and the Standby Sleep Mode Counters
  • WDT May Use Alternate Clock Source and Postscaler for Run Mode Counter
  • Independent 5-Bit Postscalers for Run and the Standby Sleep Mode Counters
  • Hardware and Software Enabled
  • Two Clock Sources
  • Windowed WDT
Note: When the CPU is running on the same clock or clock frequency as the WDT, the lowest pre-scale values may not allow the CPU to have enough time to reset the WDT before it expires.