Two Individual Comparators (Single Pair
Configuration)
Analog Comparator Outputs Available on
Pins
Asynchronous or Synchronous
Flexible Input Selection:
Up to four pins selectable for
positive or negative inputs
Ground (for zero crossing)
Bandgap reference voltage
Programmable VDD scaler for
AC_CMP1 (Shared with Programmable Low Voltage Detector (PLVD)) and fixed VDD/2 for
AC_CMP0
DAC output
Interrupt Generation on:
Rising
or falling edge
Toggle
End of comparison
Window
Function Interrupt Generation on:
Signal above window
Signal inside window
Signal below window
Signal outside window
Event
Generation on:
Comparator output
Window function inside/outside
window
Optional
Digital Filter on Comparator Output
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.