33.6.3.6 SPI Select Low Detection

In Client mode, the SPI can wake the CPU when the SPI Select (SS) goes low. When the SPI Select Low Detect is enabled (CTRLB.SSDE = 1), a high-to-low transition sets the SPI Select Low Interrupt flag (INTFLAG.SSL) and the device will wake up if applicable.