43.8 Sleep Current Consumption DC Electrical Specifications
DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
SPWR_1 | IDD_SLEEP | MCU IDD in Sleep mode w/LDO mode selected | 3.3V | 0.55 | 19.25 | mA | XTAL = OFF, TA = 25°C |
SPWR_5 | 3.3V | 0.8 | 19.64 | mA | XTAL = ON, TA = 25°C | ||
Note:
|