17.3.2.4 Secondary Oscillator (SOSC)

The Secondary Oscillator (SOSC) is a low-power 32.768 kHz crystal oscillator, which provides accurate time keeping.

The following are the features of the secondary oscillator:

  • 32.768 kHz Operation
  • Provides System Clock (SYS_CLK) Output
  • Provides Source to CRU or LPCLKGEN on Request
  • Provides Clock for the Low Power Mode