4.8 WBZ35x Module Assembly Considerations

The WBZ35x Module is assembled with an EMI shield to ensure compliance with EMI emission and immunity rules. The EMI shield is made of a tin-plated steel (SPTE) and is not hermetically sealed. Use the solutions such as IPA and similar solvents to clean this module. The user must never use cleaning solutions containing acid on the module.