28.4 Signal Description
Pin Name | Type | Description |
---|---|---|
OUT[n:0] | Digital output | Output from look-up table |
IN[3n+2:0] | Digital input | Input to look-up table |
- n (n=1) is the number of CCL groups.
See I/O Ports and Peripheral Pin Select (PPS) from Related Links for details on the pin mapping for this peripheral. One signal can be mapped on several pins.