1 What is the HLVD Peripheral Library (PLIB)?
The High/Low-Voltage Detect (HLVD) peripheral library can be configured to monitor the device voltage. This is useful in battery monitoring applications. This variant of the PLIB has operation modes that can individually monitor the voltage rise and drop of the input voltage or both.