12.4 Rebuilding Logical Drives
A hot-swap rebuild occurs when a controller detects that a failed physical drive in a logical drive has been removed and then reinserted.
To start a hot-swap rebuild:
- Following manufacturer's instructions, gently pull the failed physical drive from the server without fully removing it, then wait for it to spin down fully before continuing.
 - If there is nothing wrong with the physical drive, reinstall it, following manufacturer's instructions.
If necessary, replace the failed physical drive with a new physical drive of equal or larger size.
 - The controller detects the reinserted (or new) physical drive and begins to rebuild the logical drive.