14.1 Setting Up SNMP Notifications on Linux
- 
        Install the Net-SNMP RPM
        packages:
        
net-snmp
libsnmp15
snmp-mibs
 - 
        In /etc/snmp/snmpd.conf
        configuration file:
        
- 
            Comment out the com2sec
            entry:
            
# com2sec notConfigUser default public - 
            Add the following lines at the
            end of the file:
            
rocommunity public trapsink localhost master agentx 
 - 
            Comment out the com2sec
            entry:
            
 - 
        Copy aus.mib from /usr/StorMan to
        /usr/share/snmp/mibs/:
        
#cp /usr/StorMan/aus.mib /usr/share/snmp/mibs - 
        Restart the SNMP agent:
        
#service snmpd restart - 
        Start aus-snmpd from
        /usr/StorMan:
        
#./aus-snmpd