5.4 Manage NVMe Drives
For the Microchip Smart NVMe RAID Accelerator controllers, NVMe drives can be managed by
      adding or removing them using the controller. Once the NVMe drives are configured for XLR
      management, they will no longer be accessible to the Operating System.
Note: Once you Configure/Unconfigure the NVMe drives, a reboot is necessary
        for any effect to take place. Until the reboot, no configuration change operations can be
        performed on the controller. Also, after updating the label, no XLR management operations
        are permitted until the system is rebooted.