9.3 Working with Physical Device Error Counters
This section explains how to view the physical device error counters and how to clear the error counters from a physical device and a controller.
The clear device error counters feature provides an option to clear the device error counters on the physical devices. This option is available at the controller level to clear the device error counters on all the physical devices connected to it and at the physical device level to clear the error counters on the specific device.