10.1 Monitoring Options
maxView Storage Manager provides many ways to monitor the status of your storage space:
- Event Log—The main window of maxView Storage Manager features an event log that provides at-a-glance status information about activity (or events) occurring in your storage space. All Warning- and Error-level events are also recorded in your operating system's event log.
See Viewing Activity Status in the Event Log and Changing an Operating System's Event Log Setting.
 - Task Log—The main window also features a task log that provides status information about the progress of tasks in your storage space, such as the creation of a logical drive.
 - Storage Dashboard—Occupying the largest portion of the main window in maxView Storage Manager, the Storage Dashboard provides complete, at-a-glance, information about the components of your storage space, including status information, physical and logical device properties, resources, and reliability indicators for NVMe SSDs.
 - Chart View—Provides a visual representation of free and used space for a system, controller, or your entire storage space.
 - Notifications—You can set maxView Storage Manager to email status notifications in your choice of format to help you monitor activities in your storage space, such as: 
- Changes in the status of physical devices, such as physical drive failures.
 - Changes on local or remote systems, such as the creation of a hot spare.
 
 - Audible Alarm—A series of beeps sounds whenever a serious event occurs on your storage space.