3 Installing on Windows
Note: You need administrator privileges to install
        maxView Storage Manager. For details on verifying privileges, see your operating system
        documentation.
- Open Windows Explorer or My Computer, then change to the directory where the Windows installer package is located (see Download the Installation Package for details).
 - 
        Double click the setup program for your operating system version:
        
Option Description Windows 64-bit setup_asm_x64.exe The Installation wizard opens. - 
        Click Next to begin the
        installation.
        The License Agreement screen on the Installation wizard appears.
 - Select I accept the terms in the license agreement option, then click Next.
 - 
        Accept or modify the default server ports in the maxView Storage
        Manager Configuration screen:
        
- Web Server Port: 8443 (default)
 - Redfish Server Port: 8081 (default)
 
           - 
        To disable remote system management from the GUI, click
        the Standalone Mode
        check box.
        Note: In Standalone mode, maxView Storage Manager displays the system name as "localhost" and events as "127.0.0.1/localhost".
 - 
        To install maxView in desktop web application mode, select the
            Desktop
          Web
          Application check box. 
        Note: In Desktop Web Application mode, there are no services installed. The remote system management from the GUI is disabled.
 - 
        Click Next, then click
        OK to verify the Web Server port and the
        Redfish Server port numbers.
        The Direct Attached Storage Setup screen appears on the Installation wizard.
 - 
        Ensure that GUI and/or Redfish Server is
        selected. Optionally, select CLI Tools. Click
        Next.
        
           - Click Install to begin the installation.
 - Repeat these steps to install maxView Storage Manager on every Windows system that will be part of your storage space.
 
When the installation is complete you receive a confirmation message and the maxView Storage Manager icon is placed on your desktop.