4.3 Overview of the Main Window
The main window of maxView Storage Manager has three main panels—left, right, and bottom—plus the ribbon, at the top of the window.
The left panel always shows the Enterprise View. The bottom panel shows the Event Log and Task Log. The right panel shows the Storage Dashboard and Chart View. Different information appears in the right panel depending on which component is selected in the Enterprise View.
In example below, a controller is selected in the Enterprise View, and the right panel
      displays the Storage Dashboard for the controller, with a chart view of its storage
        space.
    You can resize the panels and scroll horizontally or vertically as needed, to view more or less information.