2.3 Browser Support
To run the maxView Storage Manager GUI, each system in your storage space must be running one of these Web browsers:
- Microsoft® Edge browser for Windows Server
 - Google® Chrome™ 32 or newer
 - Mozilla Firefox® 31 or newer
 
Note: The ideal resolution for the best view of the maxView Storage
        Manager is 1920 x 1080 ppi. The recommended display scaling setting and browser zoom setting
        is 100%.